CAD (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (mm)

Coupling Size

Hub Style

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

N/A CJ42A-HUB-PM-25MMH7-8X3.3MMKW N/A 25.00 mm N/A 42/55 N/A A N/A 8 X 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42A-HUB-PM-28MMH7-8X3.3MMKW N/A 28.00 mm N/A 42/55 N/A A N/A 8 X 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42A-HUB-PM-30MMH7-8X3.3MMKW N/A 30.00 mm N/A 42/55 N/A A N/A 8 X 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42A-HUB-PM-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ48A-HUB-PM-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 48/60 N/A A N/A 10 x 3.3 mm N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A
N/A CJ42A-HUB-PM-35MMH7-10X3.3MMKW N/A 35.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42A-HUB-PM-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42/55B-HUB-PM-42MMH7-12X3.3MMKW N/A 42.00 mm N/A 42/55 N/A B N/A 12 X 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42/55B-HUB-PM-45MMH7-14X3.8MMKW N/A 45.00 mm N/A 42/55 N/A B N/A 14 X 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42/55B-HUB-PM-48MM-14X3.8MMKW N/A 48.00 mm N/A 42/55 N/A B N/A 14 X 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42/55B-HUB-PM-50MM-14X3.8MMKW N/A 50.00 mm N/A 42/55 N/A B N/A 14 X 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ48/60B-HUB-PM-50MMH7-14X3.8MMKW N/A 50.00 mm N/A 48/60 N/A B N/A 14 X 3.8 mm N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A
N/A CJ75A-HUB-CI-50MMH7-14X3.8MMKW N/A 50.00 mm N/A 75/90 N/A A N/A 14 X 3.8 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ42/55B-HUB-PM-55MM-16X4.3MMKW N/A 55.00 mm N/A 42/55 N/A B N/A 16 x 4.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ75A-HUB-CI-60MMH7-18X4.4MMKW N/A 60.00 mm N/A 75/90 N/A A N/A 18 X 4.4 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ55/70B-HUB-CI-65MMH7-18X4.4MMKW N/A 65.00 mm N/A 55/70 N/A B N/A 18 X 4.4 mm N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A
N/A CJ75A-HUB-CI-70MMH7-20X4.9MMKW N/A 70.00 mm N/A 75/90 N/A A N/A 20 x 4.9 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A
N/A CJ42A-HUB-PM-RSB N/A N/A 42/55 N/A A N/A N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ42/55B-HUB-PM-RSB N/A N/A 42/55 N/A B N/A N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A
N/A CJ48A-HUB-PM-17MM-RSB N/A N/A 48/60 N/A A N/A N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A
N/A CJ48/60B-HUB-PM-RSB N/A N/A 48/60 N/A B N/A N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A
N/A CJ55A-HUB-CI-18MM-RSB N/A N/A 55/70 N/A A N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A
N/A CJ55/70B-HUB-CI-RSB N/A N/A 55/70 N/A B N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A
N/A CJ65A-HUB-CI-RSB N/A N/A 65/75 N/A A N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A
N/A CJ65/75B-HUB-CI-RSB N/A N/A 65/75 N/A B N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2