A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
Unit of Measure
1 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

68514461151 N/A CJ 14/16B HUB PM 12MM KW N/A 12.00 mm N/A B N/A 14 N/A 4 x 1.8 mm N/A 1.180 in29.97 mm N/A 0.880 in22.35 mm N/A
68514461152 N/A CJ 14/16B HUB PM 14MM KW N/A 14.00 mm N/A B N/A 14 N/A 5 x 2.3 mm N/A 1.180 in29.97 mm N/A 0.880 in22.35 mm N/A
68514461156 N/A CJ19/24B-HUB-PM-19MMH7-6X2.8MMKW N/A 19.00 mm N/A B N/A 19/24 N/A 6 x 2.8 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A
68514465080 N/A CJ19/24B-HUB-PM-20MMH7-6X2.8MMKW N/A 20.00 mm N/A B N/A 19/24 N/A 6 x 2.8 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A
68514461157 N/A CJ19/24B-HUB-PM-24MMH7-8X3.3MMKW N/A 24.00 mm N/A B N/A 19/24 N/A 8 X 3.3 mm N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A
68514461104 N/A CJ24/32B-HUB-PM-24MMH7-8X3.3MMKW N/A 24.00 mm N/A B N/A 24/32 N/A 8 X 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A
68514461105 N/A CJ24/32B-HUB-PM-25MMH7-8X3.3MMKW N/A 25.00 mm N/A B N/A 24/32 N/A 8 X 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A
68514461165 N/A CJ28/38B-HUB-PM-25MMH7-8X3.3MMKW N/A 25.00 mm N/A B N/A 28/38 N/A 8 X 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
68514461106 N/A CJ24/32B-HUB-PM-28MMH7-8X3.3MMKW N/A 28.00 mm N/A B N/A 24/32 N/A 8 X 3.3 mm N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A
68514461111 N/A CJ28/38B-HUB-PM-28MMH7-8X3.3MMKW N/A 28.00 mm N/A B N/A 28/38 N/A 8 X 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
68514461112 N/A CJ28/38B-HUB-PM-30MMH7-8X3.3MMKW N/A 30.00 mm N/A B N/A 28/38 N/A 8 X 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
68514465320 N/A CJ28/38B-HUB-PM-32MMH7-10X3.3MMKW N/A 32.00 mm N/A B N/A 28/38 N/A 10 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
68514461113 N/A CJ28/38B-HUB-PM-38MMH7-10X3.3MMKW N/A 38.00 mm N/A B N/A 28/38 N/A 10 x 3.3 mm N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
68514460906 N/A CJ38/45B-HUB-PM-42MMH7-12X3.3MMKW N/A 42.00 mm N/A B N/A 38/45 N/A 12 X 3.3 mm N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A
68514466765 N/A CJ38/45B-HUB-PM-45MMH7-14X3.8MM KW N/A 45.00 mm N/A B N/A 38/45 N/A 14 X 3.8 mm N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A
68514461154 N/A CJ19/24B-HUB-PM-RSB N/A N/A B N/A 19/24 N/A N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A
68514460880 N/A CJ24/32B-HUB-PM-RSB-NKW N/A N/A B N/A 24/32 N/A N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A
68514460881 N/A CJ28/38B-HUB-PM-RSB N/A N/A B N/A 28/38 N/A N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A
68514460882 N/A CJ38/45B-HUB-PM-35MM-RSB N/A N/A B N/A 38/45 N/A N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A
Unit of Measure
1