CAD (0)
▾
CJ Series Hubs - Powder Metal, B Style, Metric Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514461151 | Description N/A CJ 14/16B HUB PM 12MM KW | Bore Size N/A 12.00 mm | Hub Style N/A B | Coupling Size N/A 14 | Keyway Size N/A 4 x 1.8 mm | Outside Diameter N/A 1.180 in29.97 mm | Overall Coupling Length N/A 0.880 in22.35 mm |
CAD
N/A
|
| 68514461152 | Description N/A CJ 14/16B HUB PM 14MM KW | Bore Size N/A 14.00 mm | Hub Style N/A B | Coupling Size N/A 14 | Keyway Size N/A 5 x 2.3 mm | Outside Diameter N/A 1.180 in29.97 mm | Overall Coupling Length N/A 0.880 in22.35 mm |
CAD
N/A
|
| 68514461156 | Description N/A CJ19/24B-HUB-PM-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Hub Style N/A B | Coupling Size N/A 19/24 | Keyway Size N/A 6 x 2.8 mm | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 1.530 in38.86 mm | CAD N/A |
| 68514465080 | Description N/A CJ19/24B-HUB-PM-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Hub Style N/A B | Coupling Size N/A 19/24 | Keyway Size N/A 6 x 2.8 mm | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 1.530 in38.86 mm | CAD N/A |
| 68514461157 | Description N/A CJ19/24B-HUB-PM-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Hub Style N/A B | Coupling Size N/A 19/24 | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 1.530 in38.86 mm | CAD N/A |
| 68514461104 | Description N/A CJ24/32B-HUB-PM-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Hub Style N/A B | Coupling Size N/A 24/32 | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 1.800 in45.72 mm | CAD N/A |
| 68514461105 | Description N/A CJ24/32B-HUB-PM-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Hub Style N/A B | Coupling Size N/A 24/32 | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 1.800 in45.72 mm | CAD N/A |
| 68514461165 | Description N/A CJ28/38B-HUB-PM-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Hub Style N/A B | Coupling Size N/A 28/38 | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 2.070 in52.58 mm | CAD N/A |
| 68514461106 | Description N/A CJ24/32B-HUB-PM-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Hub Style N/A B | Coupling Size N/A 24/32 | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 1.800 in45.72 mm | CAD N/A |
| 68514461111 | Description N/A CJ28/38B-HUB-PM-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Hub Style N/A B | Coupling Size N/A 28/38 | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 2.070 in52.58 mm | CAD N/A |
| 68514461112 | Description N/A CJ28/38B-HUB-PM-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Hub Style N/A B | Coupling Size N/A 28/38 | Keyway Size N/A 8 X 3.3 mm | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 2.070 in52.58 mm | CAD N/A |
| 68514465320 | Description N/A CJ28/38B-HUB-PM-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Hub Style N/A B | Coupling Size N/A 28/38 | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 2.070 in52.58 mm | CAD N/A |
| 68514461113 | Description N/A CJ28/38B-HUB-PM-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Hub Style N/A B | Coupling Size N/A 28/38 | Keyway Size N/A 10 x 3.3 mm | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 2.070 in52.58 mm | CAD N/A |
| 68514460906 | Description N/A CJ38/45B-HUB-PM-42MMH7-12X3.3MMKW | Bore Size N/A 42.00 mm | Hub Style N/A B | Coupling Size N/A 38/45 | Keyway Size N/A 12 X 3.3 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 2.590 in65.79 mm | CAD N/A |
| 68514466765 | Description N/A CJ38/45B-HUB-PM-45MMH7-14X3.8MM KW | Bore Size N/A 45.00 mm | Hub Style N/A B | Coupling Size N/A 38/45 | Keyway Size N/A 14 X 3.8 mm | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 2.590 in65.79 mm | CAD N/A |
| 68514461154 | Description N/A CJ19/24B-HUB-PM-RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 19/24 | Keyway Size N/A | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 1.530 in38.86 mm | CAD N/A |
| 68514460880 | Description N/A CJ24/32B-HUB-PM-RSB-NKW | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 24/32 | Keyway Size N/A | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 1.800 in45.72 mm | CAD N/A |
| 68514460881 | Description N/A CJ28/38B-HUB-PM-RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 28/38 | Keyway Size N/A | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 2.070 in52.58 mm | CAD N/A |
| 68514460882 | Description N/A CJ38/45B-HUB-PM-35MM-RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 38/45 | Keyway Size N/A | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 2.590 in65.79 mm | CAD N/A |