Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 52400D | N/A 52000 | N/A 4 in101.600 mm | N/A 3.1250 in79.375 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 581D | N/A 575 | N/A 3 3/16 in80.963 mm | N/A 3.1549 in80.134 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 67388D | N/A 67300 | N/A 5 in127 mm | N/A 3.6250 in92.075 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 67390D | N/A 67300 | N/A 5.2500 in133.350 mm | N/A 3.6250 in92.075 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 67790D | N/A 67700 | N/A 7 in177.800 mm | N/A 3.5625 in90.488 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N |
N/A
|
| 67985D | N/A 67900 | N/A 8.1250 in206.375 mm | N/A 3.4375 in87.313 mm | N/A 95300 lbf424000 N | N/A 197000 lbf876000 N |
N/A
|
| 688TD | N/A 675 | N/A 3.9453 in100.211 mm | N/A 3.7500 in95.250 mm | N/A 56200 lbf250000 N | N/A 86700 lbf386000 N |
N/A
|
| 71426D | N/A 71000 | N/A 4.25 in107.95 mm | N/A 4.0000 in101.600 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 71450D | N/A 71000 | N/A 4 1/2 in114.300 mm | N/A 4.0000 in101.600 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 74510D | N/A 74000 | N/A 5.1183 in130.005 mm | N/A 4.8750 in123.825 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 74512D | N/A 74000 | N/A 5.1250 in130.175 mm | N/A 4.0000 in101.600 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 74555D | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 4.1875 in106.363 mm | N/A 76700 lbf341000 N | N/A 127000 lbf567000 N |
N/A
|
| 767D | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 4.2500 in107.950 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 779D | N/A 775 | N/A 3.8750 in98.425 mm | N/A 4.0300 in102.362 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 78251D | N/A 78000 | N/A 2 1/2 in63.500 mm | N/A 2.5980 in65.989 mm | N/A 38400 lbf171000 N | N/A 43400 lbf193000 N |
N/A
|
| 78255D | N/A 78000 | N/A 2.5586 in64.988 mm | N/A 2.5980 in65.989 mm | N/A 38400 lbf171000 N | N/A 43400 lbf193000 N |
N/A
|
| 782D | N/A 775 | N/A 4.1250 in104.775 mm | N/A 4.0300 in102.362 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 81601D | N/A 81000 | N/A 6 in152.400 mm | N/A 3.6250 in92.075 mm | N/A 90300 lbf402000 N | N/A 134000 lbf595000 N |
N/A
|
| 82680D | N/A 82600 | N/A 7 in177.800 mm | N/A 4.4375 in112.713 mm | N/A 120000 lbf534000 N | N/A 220000 lbf979000 N |
N/A
|
| 82680DG | N/A 82600 | N/A 7 in177.800 mm | N/A 4.4375 in112.713 mm | N/A 120000 lbf534000 N | N/A 220000 lbf979000 N |
N/A
|
| 82681D | N/A 82600 | N/A 7 in177.800 mm | N/A 4.4375 in112.713 mm | N/A 120000 lbf534000 N | N/A 220000 lbf979000 N |
N/A
|
| 82681DGW | N/A 82600 | N/A 7 in177.800 mm | N/A 4.4375 in112.713 mm | N/A 127000 lbf565000 N | N/A 220000 lbf979000 N |
N/A
|
| 8576D | N/A 8500 | N/A 9.25 in234.95 mm | N/A 3.6875 in93.663 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N |
N/A
|
| 8576DW | N/A 8500 | N/A 9.25 in234.95 mm | N/A 3.6875 in93.663 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N |
N/A
|
| 868D | N/A 855 | N/A 4 in101.600 mm | N/A 5.0000 in127.000 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|