Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| EE157337 | N/A | N/A 33.7500 in857.250 mm | N/A 4.3750 in111.125 mm | N/A 654000 lbf2910000 N | N/A 1710000 lbf7630000 N |
N/A
|
| LM286249 | N/A | N/A 34.0000 in863.600 mm | N/A 7.3125 in185.738 mm | N/A 1470000 lbf6520000 N | N/A 3920000 lbf17400000 N |
N/A
|
| EE158349 | N/A | N/A 34.9213 in887.001 mm | N/A 4.3750 in111.125 mm | N/A 655000 lbf2920000 N | N/A 1740000 lbf7740000 N |
N/A
|
| EE158350 | N/A | N/A 35.0000 in889.000 mm | N/A 4.3750 in111.125 mm | N/A 655000 lbf2920000 N | N/A 1740000 lbf7740000 N |
N/A
|
| LL687949 | N/A LL687900 | N/A 38.5000 in977.900 mm | N/A 2.5 in63.5 mm | N/A 375000 lbf1670000 N | N/A 1190000 lbf5290000 N |
N/A
|
| EE168400 | N/A | N/A 40.0000 in1016.000 mm | N/A 4.0000 in101.600 mm | N/A 640000 lbf2840000 N | N/A 1800000 lbf8030000 N |
N/A
|
| LL788345 | N/A LL788300 | N/A 41.8750 in1063.625 mm | N/A 2.5625 in65.088 mm | N/A 386000 lbf1720000 N | N/A 1270000 lbf5660000 N |
N/A
|
| EE776420 | N/A | N/A 42.0000 in1066.800 mm | N/A 3.5000 in88.900 mm | N/A 599000 lbf2670000 N | N/A 1570000 lbf6990000 N |
N/A
|
| LL788349 | N/A LL788300 | N/A 42.0000 in1066.800 mm | N/A 2.5625 in65.088 mm | N/A 386000 lbf1720000 N | N/A 1270000 lbf5660000 N |
N/A
|
| EE776430 | N/A | N/A 43.0000 in1092.200 mm | N/A 3.5000 in88.900 mm | N/A 599000 lbf2670000 N | N/A 1570000 lbf6990000 N |
N/A
|
| EE277455 | N/A | N/A 45.5000 in1155.700 mm | N/A 4.7500 in120.650 mm | N/A 908000 lbf4040000 N | N/A 2920000 lbf13000000 N |
N/A
|
| LL889049 | N/A LL889000 | N/A 50.0000 in1270.000 mm | N/A 2.5625 in65.088 mm | N/A 414000 lbf1840000 N | N/A 1500000 lbf6650000 N |
N/A
|
| EE299615 | N/A | N/A 61.5000 in1562.100 mm | N/A 4.8750 in123.825 mm | N/A 1020000 lbf4540000 N | N/A 3770000 lbf16800000 N |
N/A
|
| LL789749 | N/A | N/A 66.5000 in1689.100 mm | N/A 2.6875 in68.263 mm | N/A 473000 lbf2100000 N | N/A 1990000 lbf8860000 N |
N/A
|
| LL789849 | N/A LL789800 | N/A 70.2500 in1784.350 mm | N/A 4.1875 in106.363 mm | N/A 1090000 lbf4830000 N | N/A 4260000 lbf18900000 N |
N/A
|