Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

LL428310 N/A LL428300 N/A 7-1/8 in180.975 mm N/A 0.6563 in16.670 mm N/A
LL469910 N/A LL469900 N/A 21.7500 in552.450 mm N/A 1.2813 in32.545 mm N/A
LL481411 N/A LL481400 N/A 31.2500 in793.750 mm N/A 1.9375 in49.213 mm N/A
LL483418 N/A LL483400 N/A 35.0000 in889.000 mm N/A 2 in50.8 mm N/A
LL483418XX N/A LL483400 N/A 35.0000 in889.000 mm N/A 2 in50.8 mm N/A
LL510710 N/A LL510700 N/A 3.6250 in92.075 mm N/A 0.3750 in9.525 mm N/A
LL521810 N/A LL521800 N/A 5.5938 in142.083 mm N/A 0.4688 in11.908 mm N/A
LL521811 N/A LL521800 N/A 5.5938 in142.083 mm N/A 0.4688 in11.908 mm N/A
LL52510 N/A LL52500 N/A 1.6563 in42.070 mm N/A 0.3400 in8.636 mm N/A
LL529710 N/A LL529700 N/A 7.4063 in188.120 mm N/A 0.6563 in16.670 mm N/A
LL529711 N/A LL529700 N/A 7.4063 in188.120 mm N/A 0.6563 in16.670 mm N/A
LL537610 N/A LL537600 N/A 9.3125 in236.538 mm N/A 0.75 in19.05 mm N/A
LL562710 N/A LL562700 N/A 16.0000 in406.400 mm N/A 0.6875 in17.463 mm N/A
LL566810 N/A LL566800 N/A 18.1250 in460.375 mm N/A 0.8125 in20.638 mm N/A
LL575310 N/A LL575300 N/A 25.0000 in635 mm N/A 1.5 in38.1 mm N/A
LL580010 N/A LL580000 N/A 27.8750 in708.025 mm N/A 1.1562 in29.367 mm N/A
LL582910 N/A LL582900 N/A 32.5000 in825.500 mm N/A 1 in25.4 mm N/A
LL584410 N/A LL584400 N/A 36.0000 in914.400 mm N/A 1.6250 in41.275 mm N/A
LL639210 N/A LL639200 N/A 9.5000 in241.300 mm N/A 0.6875 in17.463 mm N/A
LL639210XX N/A LL639200 N/A 9.5000 in241.300 mm N/A 0.6875 in17.463 mm N/A
LL641110 N/A LL641100 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A
LL641111 N/A LL641100 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A
LL648415 N/A LL648400 N/A 12.4375 in315.913 mm N/A 0.875 in22.225 mm N/A
LL648416 N/A LL648400 N/A 12.4375 in315.913 mm N/A 0.875 in22.225 mm N/A
LL660711 N/A LL660700 N/A 15.8750 in403.225 mm N/A 1.0625 in26.988 mm N/A
Unit of Measure
« 56 57 58 59 60 »