Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 71 72 73 74 75 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

M272610 N/A M272600 N/A 25.5000 in647.700 mm N/A 3.375 in85.725 mm N/A
M272610V N/A M272600 N/A 25.5000 in647.700 mm N/A 3.375 in85.725 mm N/A
M272710 N/A M272700 N/A 26.7500 in679.450 mm N/A 4 in101.6 mm N/A
M274110 N/A M274100 N/A 28.0 in711.2 mm N/A 4.1875 in106.363 mm N/A
M274110V N/A M274100 N/A 28.0 in711.2 mm N/A 4.1875 in106.363 mm N/A
M275310 N/A M275300 N/A 29.0000 in736.600 mm N/A 4.375 in111.125 mm N/A
M276410 N/A M276400 N/A 29.9950 in761.873 mm N/A 4.5 in114.3 mm N/A
M278710 N/A M278700 N/A 32.0000 in812.800 mm N/A 4.75 in120.65 mm N/A
M278710V N/A M278700 N/A 32.0000 in812.800 mm N/A 4.75 in120.65 mm N/A
M280010 N/A M280000 N/A 33.2500 in844.550 mm N/A 4.9375 in125.413 mm N/A
M280210 N/A M280200 N/A 33.7500 in857.250 mm N/A 5 in127 mm N/A
M280218 N/A M280200 N/A 34.7500 in882.650 mm N/A 5 in127 mm N/A
M280310 N/A M280300 N/A 34 in863.6 mm N/A 5.375 in136.525 mm N/A
M281010 N/A M281000 N/A 35.5000 in901.700 mm N/A 5.375 in136.525 mm N/A
M281310 N/A M281300 N/A 36.0196 in914.898 mm N/A 5.4331 in138.001 mm N/A
M281610 N/A M281600 N/A 36.7500 in933.450 mm N/A 5.5625 in141.288 mm N/A
M282210 N/A M282200 N/A 38.0000 in965.200 mm N/A 5.625 in142.875 mm N/A
M282211 N/A M282200 N/A 38.0000 in965.200 mm N/A 5.625 in142.875 mm N/A
M283410 N/A M283400 N/A 40.7500 in1035.050 mm N/A 6.1250 in155.575 mm N/A
M283419 N/A M283400 N/A 42.5157 in1079.899 mm N/A 6.2205 in158.001 mm N/A
M284111 N/A M284100 N/A 42.0000 in1066.800 mm N/A 6.1250 in155.575 mm N/A
M284210 N/A M284200 N/A 42.5000 in1079.500 mm N/A 6.3750 in161.925 mm N/A
M285810 N/A M285800 N/A 46.0000 in1168.400 mm N/A 7 in177.8 mm N/A
M285811 N/A M285800 N/A 46.0600 in1169.924 mm N/A 7 in177.8 mm N/A
M325911 N/A M325900 N/A 6.8125 in173.038 mm N/A 1.5625 in39.688 mm N/A
Unit of Measure
« 71 72 73 74 75