Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 2924-B | N/A 2900 | N/A 3.3465 in85.001 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 29520-B | N/A 29500 | N/A 4.25 in107.95 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29521-B | N/A 29500 | N/A 4.3307 in110 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29620-B | N/A 29600 | N/A 4-7/16 in112.713 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29621-B | N/A 29600 | N/A 4-7/16 in112.713 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29622-BW | N/A 29600 | N/A 4.4995 in114.287 mm | N/A 0.75 in19.05 mm |
N/A
|
| 3120-B | N/A 3100 | N/A 2.8593 in72.626 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 31520-B | N/A 31500 | N/A 3 in76.2 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3320-B | N/A 3300 | N/A 3.1562 in80.167 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3329-B | N/A 3300 | N/A 3.2187 in81.755 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 332-B | N/A 335 | N/A 3.1496 in80 mm | N/A 0.7018 in17.826 mm |
N/A
|
| 333197-B | N/A 333000 | N/A 19.7500 in501.650 mm | N/A 2.75 in69.85 mm |
N/A
|
| 33462-B | N/A 33000 | N/A 4.6250 in117.475 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 33820-B | N/A 33800 | N/A 3.6718 in93.264 mm | N/A 0.875 in22.225 mm |
N/A
|
| 3420-B | N/A 3400 | N/A 3.1250 in79.375 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 34478-B | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 34481-B | N/A 34000 | N/A 4 13/16 in122.238 mm | N/A 0.8437 in21.430 mm |
N/A
|
| 3525-B | N/A 3500 | N/A 3.4375 in87.313 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 35326-B | N/A 35000 | N/A 3.2650 in82.931 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 354-B | N/A 355 | N/A 3.3465 in85.001 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 3620-B | N/A 3600 | N/A 2.4375 in61.913 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 362AB | N/A 365 | N/A 3 1/2 in88.900 mm | N/A 0.6501 in16.513 mm |
N/A
|
| 362-B | N/A 365 | N/A 3.5433 in90 mm | N/A 0.625 in15.875 mm |
N/A
|
| 36620-B | N/A 36600 | N/A 7-5/8 in193.675 mm | N/A 0.9063 in23.020 mm |
N/A
|
| 3720-B | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 0.9375 in23.813 mm |
N/A
|