Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

567A - 563D N/A 565 N/A 2 13/16 in71.438 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
566 - 563D N/A 565 N/A 2 3/4 in69.850 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
570 - 563D N/A 565 N/A 2 11/16 in68.263 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
565 - 563D N/A 565 N/A 2 1/2 in63.500 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
567 - 563D N/A 565 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
565 - 563DC N/A 565 N/A 2 1/2 in63.500 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
566 - 563DC N/A 565 N/A 2 3/4 in69.850 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
568 - 563DC N/A 565 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
567 - 563DC N/A 565 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
567X - 563DC N/A 565 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
567A - 563DC N/A 565 N/A 2 13/16 in71.438 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
570 - 563DC N/A 565 N/A 2 11/16 in68.263 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
570X - 563DC N/A 565 N/A 2.7559 in70 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
569 - 563DC N/A 565 N/A 2.5576 in64.963 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
56426 - 56649D N/A 56000 N/A 4.25 in107.95 mm N/A 6.4951 in164.976 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56425 - 56649D N/A 56000 N/A 4.25 in107.95 mm N/A 6.4951 in164.976 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56418 - 56649D N/A 56000 N/A 4 3/16 in106.363 mm N/A 6.4951 in164.976 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56425W - 56649D N/A 56000 N/A 4.25 in107.95 mm N/A 6.4951 in164.976 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56425 - 56650CD N/A 56000 N/A 4.25 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56418 - 56650CD N/A 56000 N/A 4 3/16 in106.363 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56425W - 56650CD N/A 56000 N/A 4.25 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56426 - 56650CD N/A 56000 N/A 4.25 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56425W - 56650D N/A 56000 N/A 4.25 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56425 - 56650D N/A 56000 N/A 4.25 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
56426 - 56650D N/A 56000 N/A 4.25 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 2.5 in63.5 mm N/A 3.2499 in82.547 mm N/A 13200 lbf58700 N N/A 88600 lbf394000 N N/A
Unit of Measure
« 36 37 38 39 40 »