Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L507945 - L507914D | N/A L507900 | N/A 2.1250 in53.975 mm | N/A 3.6250 in92.075 mm | N/A 0.7188 in18.258 mm | N/A 1.3437 in34.13 mm | N/A 1.6563 in42.070 mm | N/A 3650 lbf16300 N | N/A 24500 lbf109000 N |
N/A
|
| L507949 - L507914D | N/A L507900 | N/A 2 1/4 in57.150 mm | N/A 3.6250 in92.075 mm | N/A 0.7188 in18.258 mm | N/A 1.3437 in34.13 mm | N/A 1.6563 in42.070 mm | N/A 3650 lbf16300 N | N/A 24500 lbf109000 N |
N/A
|
| L507949 - L507914DC | N/A L507900 | N/A 2 1/4 in57.150 mm | N/A 3.6250 in92.075 mm | N/A 0.7188 in18.258 mm | N/A 1.3437 in34.13 mm | N/A 1.6563 in42.070 mm | N/A 3650 lbf16300 N | N/A 24500 lbf109000 N |
N/A
|
| L507945 - L507914DC | N/A L507900 | N/A 2.1250 in53.975 mm | N/A 3.6250 in92.075 mm | N/A 0.7188 in18.258 mm | N/A 1.3437 in34.13 mm | N/A 1.6563 in42.070 mm | N/A 3650 lbf16300 N | N/A 24500 lbf109000 N |
N/A
|
| L521945 - L521910D | N/A L521900 | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 0.8438 in21.433 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.210 mm | N/A 5600 lbf24900 N | N/A 37600 lbf167000 N |
N/A
|
| L521945 - L521910DC | N/A L521900 | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 0.8438 in21.433 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.210 mm | N/A 5600 lbf24900 N | N/A 37600 lbf167000 N |
N/A
|
| L521949 - L521910DE | N/A L521900 | N/A 4.25 in107.95 mm | N/A 5.7500 in146.050 mm | N/A 0.8438 in21.433 mm | N/A 2.1250 in53.975 mm | N/A 2.4999 in63.497 mm | N/A 5180 lbf23100 N | N/A 34800 lbf155000 N |
N/A
|
| L521945 - L521910DE | N/A L521900 | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 0.8438 in21.433 mm | N/A 2.1250 in53.975 mm | N/A 2.4999 in63.497 mm | N/A 5600 lbf24900 N | N/A 37600 lbf167000 N |
N/A
|
| L540049 - L540010D | N/A L540000 | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 1.0938 in27.783 mm | N/A 1.8750 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 12300 lbf54700 N | N/A 82500 lbf367000 N |
N/A
|
| L540048 - L540010D | N/A L540000 | N/A 7.874 in200 mm | N/A 10.0000 in254.000 mm | N/A 1.0938 in27.783 mm | N/A 1.8750 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 12300 lbf54700 N | N/A 82500 lbf367000 N |
N/A
|
| L540048 - L540010DC | N/A L540000 | N/A 7.874 in200 mm | N/A 10.0000 in254.000 mm | N/A 1.0938 in27.783 mm | N/A 1.8750 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 12300 lbf54700 N | N/A 82500 lbf367000 N |
N/A
|
| L540049 - L540010DC | N/A L540000 | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 1.0938 in27.783 mm | N/A 1.8750 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 12300 lbf54700 N | N/A 82500 lbf367000 N |
N/A
|
| L555249 - L555210D | N/A L555200 | N/A 11 1/2 in292.100 mm | N/A 14-3/4 in374.650 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.125 in104.775 mm | N/A 30300 lbf135000 N | N/A 203000 lbf905000 N |
N/A
|
| L555233 - L555210D | N/A L555200 | N/A 11 in279.4 mm | N/A 14-3/4 in374.650 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.125 in104.775 mm | N/A 30300 lbf135000 N | N/A 203000 lbf905000 N |
N/A
|
| L555249 - L555210DC | N/A L555200 | N/A 11 1/2 in292.100 mm | N/A 14-3/4 in374.650 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.125 in104.775 mm | N/A 30300 lbf135000 N | N/A 203000 lbf905000 N |
N/A
|
| L555233 - L555210DC | N/A L555200 | N/A 11 in279.4 mm | N/A 14-3/4 in374.650 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.125 in104.775 mm | N/A 30300 lbf135000 N | N/A 203000 lbf905000 N |
N/A
|
| L610549 - L610510D | N/A L610500 | N/A 2 1/2 in63.500 mm | N/A 3.7188 in94.458 mm | N/A 0.7500 in19.050 mm | N/A 1.3750 in34.925 mm | N/A 1.6873 in42.857 mm | N/A 3910 lbf17400 N | N/A 26200 lbf117000 N |
N/A
|
| L623149 - L623110D | N/A L623100 | N/A 4 1/2 in114.300 mm | N/A 6 in152.400 mm | N/A 0.8438 in21.433 mm | N/A 1.5000 in38.100 mm | N/A 1.8749 in47.622 mm | N/A 6890 lbf30600 N | N/A 46300 lbf206000 N |
N/A
|
| L624549 - L624514D | N/A L624500 | N/A 4.7500 in120.650 mm | N/A 6-3/8 in161.925 mm | N/A 0.8438 in21.433 mm | N/A 2.1250 in53.975 mm | N/A 2.5000 in63.500 mm | N/A 6140 lbf27300 N | N/A 41200 lbf183000 N |
N/A
|
| L814749 - L814710D | N/A L814700 | N/A 3 in76.2 mm | N/A 4.3125 in109.538 mm | N/A 0.7500 in19.050 mm | N/A 1.3750 in34.925 mm | N/A 1.6873 in42.857 mm | N/A 4030 lbf17900 N | N/A 27100 lbf120000 N |
N/A
|
| L814749 - L814710DC | N/A L814700 | N/A 3 in76.2 mm | N/A 4.3125 in109.538 mm | N/A 0.7500 in19.050 mm | N/A 1.3750 in34.925 mm | N/A 1.6873 in42.857 mm | N/A 4030 lbf17900 N | N/A 27100 lbf120000 N |
N/A
|
| L860049AA - L860010CD | N/A L860000 | N/A 13.1102 in332.999 mm | N/A 16.3750 in415.925 mm | N/A 1.875 in47.625 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.010 mm | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| L860049A - L860010CD | N/A L860000 | N/A 12.9880 in329.895 mm | N/A 16.3750 in415.925 mm | N/A 1.875 in47.625 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.010 mm | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| L860048 - L860010CD | N/A L860000 | N/A 13.0000 in330.200 mm | N/A 16.3750 in415.925 mm | N/A 1.875 in47.625 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.010 mm | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| L860049 - L860010CD | N/A L860000 | N/A 13.0000 in330.200 mm | N/A 16.3750 in415.925 mm | N/A 1.875 in47.625 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.010 mm | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|