d - Bore |
D - Cup Outer Diameter |
T - Bearing Width across Cones |
C - Double Cup Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| NA15118SW - 15251D | N/A 1.1811 in30 mm | N/A 2.5000 in63.500 mm | N/A 1.9981 in50.752 mm | N/A 1.4375 in36.513 mm | N/A 19800 lbf88000 N |
N/A
|
| NA15117SW - 15251D | N/A 1.1813 in30.005 mm | N/A 2.5000 in63.500 mm | N/A 2 in50.8 mm | N/A 1.4375 in36.513 mm | N/A 19800 lbf88000 N |
N/A
|
| NA435SW - 432D | N/A 1 3/4 in44.450 mm | N/A 3.7500 in95.250 mm | N/A 2.8126 in71.44 mm | N/A 2.0000 in50.800 mm | N/A 49700 lbf221000 N |
N/A
|
| NA456SW - 452D | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.9376 in74.615 mm | N/A 2.1250 in53.975 mm | N/A 53100 lbf236000 N |
N/A
|
| NA483SW - 472D | N/A 2.7559 in70 mm | N/A 4.7244 in120 mm | N/A 2.9376 in74.615 mm | N/A 2.1250 in53.975 mm | N/A 56100 lbf250000 N |
N/A
|
| NA580SW - 572D | N/A 3 1/4 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 3.625 in92.075 mm | N/A 2.6250 in66.675 mm | N/A 80900 lbf360000 N |
N/A
|
| NA56393SW - 56649D | N/A 3.9360 in99.975 mm | N/A 6.4951 in164.976 mm | N/A 3.5 in88.9 mm | N/A 2.5 in63.5 mm | N/A 88600 lbf394000 N |
N/A
|
| NA56425SW - 56650D | N/A 4.25 in107.95 mm | N/A 6 1/2 in165.1 mm | N/A 3.5 in88.9 mm | N/A 2.5 in63.5 mm | N/A 88600 lbf394000 N |
N/A
|
| NA64432SW - 64708D | N/A 4.3297 in109.975 mm | N/A 7.0856 in179.974 mm | N/A 4 in101.6 mm | N/A 2.75 in69.85 mm | N/A 99600 lbf443000 N |
N/A
|
| NA48290SW - 48220D | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 3.6874 in93.660 mm | N/A 2.875 in73.025 mm | N/A 105000 lbf466000 N |
N/A
|
| NA48685SW - 48620D | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 3.6876 in93.665 mm | N/A 2.875 in73.025 mm | N/A 112000 lbf499000 N |
N/A
|
| NA48990SW - 48920D | N/A 6 in152.400 mm | N/A 8.3125 in211.138 mm | N/A 3.625 in92.075 mm | N/A 2.75 in69.85 mm | N/A 114000 lbf508000 N |
N/A
|
| NA46790SW - 46720CD | N/A 6 1/2 in165.1 mm | N/A 8 7/8 in225.425 mm | N/A 3.75 in95.25 mm | N/A 2.75 in69.85 mm | N/A 119000 lbf528000 N |
N/A
|
| NA87700SW - 87112D | N/A 7 in177.800 mm | N/A 11.1250 in282.575 mm | N/A 4.25 in107.95 mm | N/A 3.1250 in79.375 mm | N/A 199000 lbf886000 N |
N/A
|
| LM637349NW - LM637310D | N/A 7.2500 in184.150 mm | N/A 9.5625 in242.888 mm | N/A 3.75 in95.25 mm | N/A 2.75 in69.85 mm | N/A 122000 lbf541000 N |
N/A
|
| NA67885SW - 67820CD | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 4.3125 in109.538 mm | N/A 3.3125 in84.138 mm | N/A 163000 lbf725000 N |
N/A
|
| LM241149NW - LM241110D | N/A 8 in203.2 mm | N/A 10-7/8 in276.225 mm | N/A 3.75 in95.25 mm | N/A 2.875 in73.025 mm | N/A 172000 lbf764000 N |
N/A
|
| LM446349NW - LM446310D | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 4 in101.6 mm | N/A 2.875 in73.025 mm | N/A 173000 lbf768000 N |
N/A
|
| LM249747NW - LM249710CD | N/A 9.999 in253.975 mm | N/A 13.6875 in347.663 mm | N/A 4 in101.6 mm | N/A 2.75 in69.85 mm | N/A 240000 lbf1070000 N |
N/A
|
| NA221027SW - 221576CD | N/A 10.2500 in260.350 mm | N/A 15.7500 in400.050 mm | N/A 5.75 in146.05 mm | N/A 4.2500 in107.950 mm | N/A 324000 lbf1440000 N |
N/A
|
| LM251649NW - LM251610D | N/A 10 1/2 in266.7 mm | N/A 13.875 in352.425 mm | N/A 4.25 in107.95 mm | N/A 3.25 in82.55 mm | N/A 221000 lbf985000 N |
N/A
|
| L357049NW - L357010CD | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 4.25 in107.95 mm | N/A 3.25 in82.55 mm | N/A 229000 lbf1020000 N |
N/A
|