• Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
  • Full complement design (cageless).
  • These thrust bearings are specifically designed for oscillating applications.
  • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
timken-type-TTC-tapered-thrust-roller-bearing-cutaway-rendering
Unit of Measure
1 2 

Part Number

Oil Holes in Retainer

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Steering Pivot Rating

CAD

T1260-904A1 N/A No N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 6200 lbf27600 N N/A
T1260W-90010 N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 6200 lbf27600 N N/A
T1260W-90049 N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 6200 lbf27600 N N/A
T127-904A1 N/A No N/A 1.2600 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T127W-904A3 N/A Yes N/A 1.2600 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T1381-904A1 N/A No N/A 1.385 in N/A 2.3415 in59.475 mm N/A 0.625 in15.875 mm N/A 7000 lbf31200 N N/A
T138XS-904A2 N/A No N/A 1.385 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T144-904A1 N/A No N/A 1.447 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T144W-904A2 N/A Yes N/A 1.447 in N/A 2.6250 in66.675 mm N/A 0.7656 in19.446 mm N/A 9450 lbf42200 N N/A
T151-904A1 N/A No N/A 1.51 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A
T151W-904A2 N/A Yes N/A 1.51 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A
T157-904A1 N/A No N/A 1.573 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A
T157W-904A2 N/A Yes N/A 1.573 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A
T178-90011 N/A No N/A 1.5906 in N/A 2.874 in73 mm N/A 0.748 in19 mm N/A 10700 lbf47500 N N/A
T163-904A2 N/A No N/A 1.635 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A
T163W-904A4 N/A Yes N/A 1.635 in N/A 2.859 in72.619 mm N/A 0.8438 in21.433 mm N/A 10600 lbf47000 N N/A
T176-904A1 N/A No N/A 1.76 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A
T176W-904A2 N/A Yes N/A 1.76 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A
T177-904A1 N/A No N/A 1.7717 in N/A 2.874 in73 mm N/A 0.7874 in20 mm N/A 10700 lbf47500 N N/A
T177XA-904A3 N/A No N/A 1.7717 in N/A 2.879 in73.127 mm N/A 0.7874 in20 mm N/A 10700 lbf47500 N N/A
T177A-90010 N/A No N/A 1.7907 in N/A 2.874 in73 mm N/A 0.7874 in20 mm N/A 10700 lbf47500 N N/A
T1921-90010 N/A No N/A 1.822 in N/A 3.15 in80.01 mm N/A 0.629 in15.977 mm N/A 12700 lbf56500 N N/A
T182-904A1 N/A No N/A 1.822 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A
T182-904A2 N/A No N/A 1.822 in N/A 3.266 in82.956 mm N/A 0.9375 in23.812 mm N/A 14300 lbf64000 N N/A
T189-904A3 N/A No N/A 1.885 in N/A 3.266 in82.956 mm N/A 0.9063 in23.02 mm N/A 14300 lbf64000 N N/A
Unit of Measure
1 2