Dimensions
COMMON SPECIFICATIONS
- 3 13/16'' total height (96.83 mm)
- 3 3/8'' body height (85.73 mm)
- Mounting to 1/8-27 NPT thread)
- Weight .34 lbs
- Cover material 316 ss
- Top cap material PE HD
COMMON SPECIFICATIONS
- Dimensions 7 in x 5 in x 3.19 in (180 x 130 x 81 mm) (excluding cable sealing clamps)
- Weight 1.4 lb (632g) without power cord
- Mounting: Wall mounting with wall mounting lugs
Unit of Measure
1
Unit of Measure
1