(Product only available in the US and Canada at this time)
Unit of Measure
« 11
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCAF210-32-IP69K/F | N/A 2 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210-32-IP69K/FVSL613 | N/A 2 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-32-IP69K/F | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-32-IP69K/FVSL613 | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-32-IP69K/F | N/A 2 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-32-IP69K/FVSL613 | N/A 2 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-32-IP69K/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-32-IP69K/FVSL613 | N/A 2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-32-IP69K/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-32-IP69K/FVSL613 | N/A 2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
Unit of Measure
« 11