(Product only available in the US and Canada at this time)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBP210-31-IP69K/F | N/A 1 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP210-31-IP69K/F | N/A 1 15/16 in | N/A White Thermoplastic (Polymer) | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A White Thermoplastic (Polymer) | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP210-31-IP69K/F | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP210-IP69K/F | N/A 50 mm | N/A Machined Stainless Steel | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP210-IP69K/FVSL613 | N/A 50 mm | N/A Machined Stainless Steel | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP210-IP69K/F | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP210-IP69K/FVSL613 | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP210-IP69K/F | N/A 50 mm | N/A White Thermoplastic (Polymer) | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP210-IP69K/FVSL613 | N/A 50 mm | N/A White Thermoplastic (Polymer) | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP210-IP69K/F | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP210-IP69K/FVSL613 | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP210-32-IP69K/F | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP210-32-IP69K/FVSL613 | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP210-32-IP69K/F | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP210-32-IP69K/FVSL613 | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP210-32-IP69K/F | N/A 2 in | N/A White Thermoplastic (Polymer) | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP210-32-IP69K/FVSL613 | N/A 2 in | N/A White Thermoplastic (Polymer) | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP210-32-IP69K/F | N/A 2 in | N/A Cast Stainless Steel | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP210-32-IP69K/FVSL613 | N/A 2 in | N/A Cast Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|