(Product only available in the US and Canada at this time)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCAFL207-IP69K/F | N/A 35 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFL207-IP69K/FVSL613 | N/A 35 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-IP69K/F | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-IP69K/FVSL613 | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFL207-IP69K/F | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFL207-IP69K/FVSL613 | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFL207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFL207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLY207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLY207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFL207-23-IP69K/F | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFL207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-23-IP69K/F | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFL207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFL207-23-IP69K/F | N/A 1 7/16 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFL207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFL207-23-IP69K/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFL207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLY207-23-IP69K/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFLY207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFL208-24-IP69K/F | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFL208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFL208-24-IP69K/F | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFL208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLFL208-24-IP69K/F | N/A 1 1/2 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|