(Product only available in the US and Canada at this time)
timken-tapped-base-mounted-ball-bearing-unit-IP69K-group-photo
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSTBYM206-19-IP69K/F N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBYM206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBY206-20-IP69K/F N/A 1 1/4 in N/A Machined Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCATBY206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Machined Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBY207-20-IP69K/F N/A 1 1/4 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBY207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCATBYM206-20-IP69K/F N/A 1 1/4 in N/A Hygienic Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCATBYM206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Hygienic Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBYM207-20-IP69K/F N/A 1 1/4 in N/A Hygienic Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCATBYM207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Hygienic Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBY206-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBTBY206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBTBY207-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBY207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCBTBYM206-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBTBYM206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBTBYM207-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCBTBYM207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTB206-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTB206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTB207-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
SUCSTB207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
SUCSTBYM206-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBYM206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBYM207-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
Unit of Measure
1 2 3 4 5 »