(Product only available in the US and Canada at this time)
timken-flange-mounted-ball-bearing-unit-3-bolt-IP69K-group-photo
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAFB205-14-IP69K/FVSL613 N/A 7/8 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFB205-14-IP69K/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFB205-14-IP69K/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFBQK205-14-IP69K/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFBQK205-14-IP69K/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFBQK205-14-IP69K/F N/A 7/8 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFBQK205-14-IP69K/FVSL613 N/A 7/8 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFB205-15-IP69K/F N/A 15/16 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFB205-15-IP69K/FVSL613 N/A 15/16 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFB205-15-IP69K/F N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFB205-15-IP69K/FVSL613 N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFBQK205-15-IP69K/F N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFBQK205-15-IP69K/FVSL613 N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFBQK205-15-IP69K/F N/A 15/16 in N/A Cast Stainless Steel N/A SUC205-15-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFBQK205-15-IP69K/FVSL613 N/A 15/16 in N/A Cast Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFB205-IP69K/F N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFB205-IP69K/FVSL613 N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFB205-IP69K/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFB205-IP69K/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFBQK205-IP69K/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFBQK205-IP69K/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCPLFB205-IP69K/F N/A 25 mm N/A White Thermoplastic (Polymer) N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCPLFB205-IP69K/FVSL613 N/A 25 mm N/A White Thermoplastic (Polymer) N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFB205-IP69K/F N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFB205-IP69K/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
Unit of Measure
1 2 3 4 5 »