(Product only available in the US and Canada at this time)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFB207-23-IP69K/F | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFB207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-23-IP69K/F | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFB207-23-IP69K/F | N/A 1 7/16 in | N/A White Thermoplastic (Polymer) | N/A SUC207-23-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFB207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A White Thermoplastic (Polymer) | N/A SUC207-23-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB207-23-IP69K/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-23-IP69K/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFB208-24-IP69K/F | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A SUC208-24-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFB208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFB208-24-IP69K/F | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFB208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFBQK208-24-IP69K/F | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFBQK208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFB208-24-IP69K/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFB208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK208-24-IP69K/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFB208-25-IP69K/F | N/A 1 9/16 in | N/A Machined Stainless Steel | N/A SUC208-25-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFB208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A Machined Stainless Steel | N/A SUC208-25-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFB208-25-IP69K/F | N/A 1 9/16 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFB208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFBQK208-25-IP69K/F | N/A 1 9/16 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|