Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| E-PF-TRB-1 3/16 | N/A 1 3/16 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 3/16-SLA | N/A 1 3/16 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 3/16-SLJ | N/A 1 3/16 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A
|
| E-PF-TRB-1 1/4 | N/A 1 1/4 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 1/4-SLA | N/A 1 1/4 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 1/4-SLJ | N/A 1 1/4 in | N/A Imperial | N/A 5 in | N/A 2-7/32 in | N/A 2.92 in | N/A 3810 lbf | N/A 4490 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A
|
| E-PF-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 3/8-ECC | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 3/8-ECO | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 3/8-SLA | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 3/8-SLJ | N/A 1 3/8 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A
|
| E-PF-TRB-35MM | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-35MM-ECC | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-35MM-ECO | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-35MM-SLA | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-35MM-SLJ | N/A 35 mm | N/A Metric | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A
|
| E-PF-TRB-1 7/16 | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 7/16-ECC | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 7/16-ECO | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 7/16-SLA | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 7/16-SLJ | N/A 1 7/16 in | N/A Imperial | N/A 5-1/4 in | N/A 2-15/32 in | N/A 3.09 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A
|
| E-PF-TRB-1 1/2 | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 1/2-ECC | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 1/2-ECO | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-PF-TRB-1 1/2-SLA | N/A 1 1/2 in | N/A Imperial | N/A 6-1/8 in | N/A 2-25/32 in | N/A 3.62 in | N/A 7860 lbf | N/A 3320 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|