Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and
configurations to meet the requirements of demanding applications. Popular part numbers are in
stock for immediate availability. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
Part Number |
Shaft Size |
Shaft Size Type |
Dimension L |
Dimension A1 |
Dimension L3 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| E-TU-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 3/8-ECC | N/A 1 3/8 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 3/8-ECO/ECC | N/A 1 3/8 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 3/8-ECO/ECO | N/A 1 3/8 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 3/8-ECO | N/A 1 3/8 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 3/8-SLA | N/A 1 3/8 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 3/8-SLJ | N/A 1 3/8 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A
|
| E-TU-TRB-35MM | N/A 35 mm | N/A Metric | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-35MM-ECC | N/A 35 mm | N/A Metric | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-35MM-ECO/ECC | N/A 35 mm | N/A Metric | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-35MM-ECO/ECO | N/A 35 mm | N/A Metric | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-35MM-ECO | N/A 35 mm | N/A Metric | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-35MM-SLA | N/A 35 mm | N/A Metric | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-35MM-SLJ | N/A 35 mm | N/A Metric | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A
|
| E-TU-TRB-1 7/16 | N/A 1 7/16 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 7/16-ECC | N/A 1 7/16 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 7/16-ECO/ECC | N/A 1 7/16 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 7/16-ECO/ECO | N/A 1 7/16 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 7/16-ECO | N/A 1 7/16 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 7/16-SLA | N/A 1 7/16 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 7/16-SLJ | N/A 1 7/16 in | N/A Imperial | N/A 5-3/32 in | N/A 17/32 in | N/A 2-3/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Solid Lube - Food Grade | N/A E-Coat |
N/A
|
| E-TU-TRB-1 1/2 | N/A 1 1/2 in | N/A Imperial | N/A 6 in | N/A 11/16 in | N/A 3-1/4 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 1/2-ECC | N/A 1 1/2 in | N/A Imperial | N/A 6 in | N/A 11/16 in | N/A 3-1/4 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 1/2-ECO/ECC | N/A 1 1/2 in | N/A Imperial | N/A 6 in | N/A 11/16 in | N/A 3-1/4 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|
| E-TU-TRB-1 1/2-ECO/ECO | N/A 1 1/2 in | N/A Imperial | N/A 6 in | N/A 11/16 in | N/A 3-1/4 in | N/A 7860 lbf | N/A 3320 rpm | N/A Grease - Premium Industrial | N/A E-Coat |
N/A
|