Type E Tapered Roller Bearing Urethane End Covers to be used with Type E Tapered Roller Bearing Mounted Bearings to create a secondary sealing system. Please download and view the Type E Secondary Sealing System End Cover Dimensions document to review end cover nomenclature, dimensions, and to match with the correct shaft size.
Type E Covers Side By Side
Type E End Covers
Unit of Measure
1 2 3 

Part Number

Type

Cover Diameter A

B

Cover Length C1

Cover Length C2

Number of Bolts

CAD

EUDR-1 3/16 N/A Open N/A 2.85 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A
EUC-A N/A Closed N/A 2.85 in N/A N/A 0.995 in N/A N/A 4 N/A
EUDR-1 1/4 N/A Open N/A 2.85 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A
EUDR-1 3/8 N/A Open N/A 3.345 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A
EUC-B N/A Closed N/A 3.345 in N/A N/A 0.995 in N/A N/A 4 N/A
EUDR-1 7/16 N/A Open N/A 3.345 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A
EUDR-35MM N/A Open N/A 3.345 in N/A N/A 0.995 in N/A 1.095 in N/A 4 N/A
EUDR-1 1/2 N/A Open N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUC-C N/A Closed N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A N/A 4 N/A
EUDR-1 5/8 N/A Open N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUDR-1 11/16 N/A Open N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUDR-40MM N/A Open N/A 3.95 in N/A 3.691 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUDR-1 3/4 N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUC-D N/A Closed N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A N/A 4 N/A
EUDR-1 7/8 N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUDR-1 15/16 N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUDR-2 N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUDR-45MM N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUDR-50MM N/A Open N/A 4.196 in N/A 3.941 in N/A 0.982 in N/A 1.082 in N/A 4 N/A
EUDR-2 3/16 N/A Open N/A 4.7 in N/A 4.352 in N/A 1.075 in N/A 1.175 in N/A 4 N/A
EUC-E N/A Closed N/A 4.7 in N/A 4.352 in N/A 1.075 in N/A N/A 4 N/A
EUDR-55MM N/A Open N/A 4.7 in N/A 4.352 in N/A 1.075 in N/A 1.175 in N/A 4 N/A
EUDR-2 1/4 N/A Open N/A 4.945 in N/A 4.57 in N/A 1.075 in N/A 1.175 in N/A 4 N/A
EUC-F N/A Closed N/A 4.945 in N/A 4.57 in N/A 1.075 in N/A N/A 4 N/A
EUDR-2 1/2 N/A Open N/A 4.945 in N/A 4.57 in N/A 1.075 in N/A 1.175 in N/A 4 N/A
Unit of Measure
1 2 3