● UCF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCF209-28 | N/A UC209-28 | N/A 1 3/4 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UCF209 | N/A UC209 | N/A 45 mm | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UCF210-30 | N/A UC210-30 | N/A 1 7/8 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UCF210-31 | N/A UC210-31 | N/A 1 15/16 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UCF210 | N/A UC210 | N/A 50 mm | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UCF211-32 | N/A UC211-32 | N/A 2 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UCF210-32 | N/A UC210-32 | N/A 2 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UCF211-34 | N/A UC211-34 | N/A 2.1250 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UCF211 | N/A UC211 | N/A 55 mm | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UCF211-35 | N/A UC211-35 | N/A 2 3/16 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UCF212-36 | N/A UC212-36 | N/A 2 1/4 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UCF212 | N/A UC212 | N/A 60 mm | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UCF212-38 | N/A UC212-38 | N/A 2 3/8 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UCF212-39 | N/A UC212-39 | N/A 2 7/16 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UCF213-40 | N/A UC213-40 | N/A 2 1/2 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UCF213 | N/A UC213 | N/A 65 mm | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UCF214-44 | N/A UC214-44 | N/A 2 3/4 in | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UCF214 | N/A UC214 | N/A 70 mm | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UCF215-47 | N/A UC215-47 | N/A 2 15/16 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UCF215 | N/A UC215 | N/A 75 mm | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UCF215-48 | N/A UC215-48 | N/A 3 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UCF216-50 | N/A UC216-50 | N/A 3.1250 in | N/A 53000 N11915 lbf | N/A 72700 N16344 lbf |
N/A
|
| UCF216 | N/A UC216 | N/A 80 mm | N/A 53000 N11915 lbf | N/A 72700 N16344 lbf |
N/A
|
| UCF217-52 | N/A UC217-52 | N/A 3 1/4 in | N/A 61900 N13916 lbf | N/A 84000 N18884 lbf |
N/A
|
| UCF217 | N/A UC217 | N/A 85 mm | N/A 61900 N13916 lbf | N/A 84000 N18884 lbf |
N/A
|