
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Bearing Unit - Adapter Sleeve * |
Bearing Unit - Adapter Sleeve |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UKPA205 - HE2305 | N/A UK205 - HE2305 | N/A 3/4 in | N/A 7900 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UKPA205 - H2305 | N/A UK205 - H2305 | N/A 20 mm | N/A 7900 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UKPA206 - H2306 | N/A UK206 - H2306 | N/A 25 mm | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UKPA206 - HE2306 | N/A UK206 - HE2306 | N/A 1 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UKPA207 - HS2307 | N/A UK207 - HS2307 | N/A 1 1/8 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UKPA207 - H2307 | N/A UK207 - H2307 | N/A 30 mm | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UKPA208 - HE2308 | N/A UK208 - HE2308 | N/A 1 1/4 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UKPA208 - H2308 | N/A UK208 - H2308 | N/A 35 mm | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UKPA209 - HE2309 | N/A UK209 - HE2309 | N/A 1 1/2 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UKPA209 - H2309 | N/A UK209 - H2309 | N/A 40 mm | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UKPA210 - HE2310 | N/A UK210 - HE2310 | N/A 1 3/4 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UKPA210 - H2310 | N/A UK210 - H2310 | N/A 45 mm | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
Unit of Measure
1