QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
QUICK FLEX Coupling_High Speed Split Cover_VSPCOVER photo
Unit of Measure

View items

Part Number

Description 

Material

Size

88345045612 N/A QF15S303VSPCOVER N/A 303 Stainless Steel N/A 15
88345005214 N/A QF15VSPCOVER N/A AISI 1020 N/A 15
88345005304 N/A QF25VSPCOVER N/A AISI 1020 N/A 25
88345005379 N/A QF50VSPCOVER N/A AISI 1020 N/A 50
88345005155 N/A QF100VSPCOVER N/A AISI 1020 N/A 100
88345005246 N/A QF175VSPCOVER N/A AISI 1020 N/A 175
88345005274 N/A QF250VSPCOVER N/A AISI 1020 N/A 250
88345005353 N/A QF500VSPCOVER N/A AISI 1020 N/A 500
88345005128 N/A QF1000VSPCOVER N/A AISI 1020 N/A 1000
88345005261 N/A QF1890VSPCOVER N/A AISI 1020 N/A 1890
Showing 10 of 13