CAD (0)
▾
Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
Angular Contact Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7201K | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2790 N630 lbf | Ce - Dynamic Radial Rating N/A 7100 N1600 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
| 7202W | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
| 7202W DU | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
| 7202W SU | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
| 7203W | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4727 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6930 N1560 lbf | Ce - Dynamic Radial Rating N/A 14200 N3200 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
| 7203W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4727 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6930 N1560 lbf | Ce - Dynamic Radial Rating N/A 14200 N3200 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
| 7303WN | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7303W | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7303W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7303WN SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7204WN | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8100 N1830 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7204W SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8100 N1830 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7204WN SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8100 N1830 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7304WN | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating N/A 19500 N4400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7304WN SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating N/A 19500 N4400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7205WN | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7205W SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7205WN SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7305WN | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13300 N3000 lbf | Ce - Dynamic Radial Rating N/A 26500 N5850 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7305WN SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13300 N3000 lbf | Ce - Dynamic Radial Rating N/A 26500 N5850 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25900 N5850 lbf | Ce - Dynamic Radial Rating N/A 53300 N12000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7405W SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25900 N5850 lbf | Ce - Dynamic Radial Rating N/A 53300 N12000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
| 7206WN | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3050 lbf | Ce - Dynamic Radial Rating N/A 23000 N5200 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7206WN DU | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3050 lbf | Ce - Dynamic Radial Rating N/A 23000 N5200 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
| 7206WN SU | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3050 lbf | Ce - Dynamic Radial Rating N/A 23000 N5200 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|