CAD (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 6490 N N/A 2980 N N/A N/A 12000 rpm N/A
N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A 10500 rpm N/A
N/A 17 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 5100 N N/A 2610 N N/A N/A 11500 rpm N/A
N/A 17 mm N/A 40 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8130 N N/A 3830 N N/A N/A 10500 rpm N/A
N/A 17 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11560 N N/A 5610 N N/A N/A 9400 rpm N/A
N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 7980 N N/A 4050 N N/A N/A 9700 rpm N/A
N/A 20 mm N/A 47 mm N/A 14 mm N/A Open N/A Industrial Grade Solid Lube N/A 10900 N N/A 5320 N N/A N/A 9000 rpm N/A
N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 10900 N N/A 5320 N N/A N/A 9000 rpm N/A
N/A 20 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 13520 N N/A 6630 N N/A N/A 8300 rpm N/A
N/A 25 mm N/A 47 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8550 N N/A 4680 N N/A N/A 8300 rpm N/A
N/A 25 mm N/A 52 mm N/A 15 mm N/A Open N/A Industrial Grade Solid Lube N/A 11900 N N/A 6300 N N/A N/A 7800 rpm N/A
N/A 25 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11900 N N/A 6300 N N/A N/A 7800 rpm N/A
N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 17510 N N/A 9520 N N/A N/A 6900 rpm N/A
N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11200 N N/A 6620 N N/A N/A 7100 rpm N/A
N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A Industrial Grade Solid Lube N/A 16500 N N/A 9070 N N/A N/A 6500 rpm N/A
N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 16500 N N/A 9070 N N/A N/A 6500 rpm N/A
N/A 30 mm N/A 72 mm N/A 19 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 22610 N N/A 12750 N N/A N/A 5900 rpm N/A
N/A 35 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 13600 N N/A 8240 N N/A N/A 6200 rpm N/A
N/A 35 mm N/A 72 mm N/A 17 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 21800 N N/A 12300 N N/A N/A 5600 rpm N/A
N/A 40 mm N/A 68 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 14300 N N/A 9240 N N/A N/A 5600 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 24700 N N/A 14300 N N/A N/A 5000 rpm N/A
N/A 45 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 17800 N N/A 12100 N N/A N/A 5000 rpm N/A
N/A 45 mm N/A 85 mm N/A 19 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 27800 N N/A 16400 N N/A N/A 4600 rpm N/A
N/A 50 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 18500 N N/A 13300 N N/A N/A 4600 rpm N/A
N/A 50 mm N/A 90 mm N/A 20 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 29800 N N/A 18600 N N/A N/A 4300 rpm N/A
251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12