CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore Size d (mm)
Outside Diameter D (mm)
Outside Ring Width B (mm)
Features
Lubrication Type
Cr - Dynamic Load Rating (N)
C0r - Static Load Rating (N)
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 61900H-2RS | Bore Size d N/A 10 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 31000 rpm |
CAD
N/A
|
| 61900H-2RS/F | Bore Size d N/A 10 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 31000 rpm |
CAD
N/A
|
| 61900H-ZZ/F | Bore Size d N/A 10 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 6 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 31000 rpm |
CAD
N/A
|
| 61900H-2RS/FVSL613 | Bore Size d N/A 10 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A | Oil Reference Speed N/A 18800 rpm |
CAD
N/A
|
| 61901H | Bore Size d N/A 12 mm | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 6 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 2460 N | C0r - Static Load Rating N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Oil Reference Speed N/A 33000 rpm |
CAD
N/A
|
| 61901H/FVSL613 | Bore Size d N/A 12 mm | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 6 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2460 N | C0r - Static Load Rating N/A 1170 N | Grease Reference Speed N/A | Oil Reference Speed N/A 16700 rpm |
CAD
N/A
|
| 61901H-2RS | Bore Size d N/A 12 mm | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2460 N | C0r - Static Load Rating N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Oil Reference Speed N/A 28000 rpm |
CAD
N/A
|
| 61901H-2RS/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2460 N | C0r - Static Load Rating N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Oil Reference Speed N/A 28000 rpm |
CAD
N/A
|
| 61901H-ZZ/F | Bore Size d N/A 12 mm | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 6 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2460 N | C0r - Static Load Rating N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Oil Reference Speed N/A 28000 rpm |
CAD
N/A
|
| 61901H-2RS/FVSL613 | Bore Size d N/A 12 mm | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2460 N | C0r - Static Load Rating N/A 1170 N | Grease Reference Speed N/A | Oil Reference Speed N/A 16700 rpm |
CAD
N/A
|
| 61902H | Bore Size d N/A 15 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 7 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 29000 rpm |
CAD
N/A
|
| 61902H/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 7 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A | Oil Reference Speed N/A 14000 rpm |
CAD
N/A
|
| 61902H-2RS | Bore Size d N/A 15 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 24000 rpm |
CAD
N/A
|
| 61902H-2RS/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 24000 rpm |
CAD
N/A
|
| 61902H-ZZ/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 7 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 24000 rpm |
CAD
N/A
|
| 61902H-2RS/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A | Oil Reference Speed N/A 14000 rpm |
CAD
N/A
|
| 61903H | Bore Size d N/A 17 mm | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 7 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 26000 rpm |
CAD
N/A
|
| 61903H/FVSL613 | Bore Size d N/A 17 mm | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 7 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A | Oil Reference Speed N/A 12800 rpm |
CAD
N/A
|
| 61903H-2RS | Bore Size d N/A 17 mm | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 22000 rpm |
CAD
N/A
|
| 61903H-2RS/F | Bore Size d N/A 17 mm | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 22000 rpm |
CAD
N/A
|
| 61903H-ZZ/F | Bore Size d N/A 17 mm | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 7 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A 22000 rpm | Oil Reference Speed N/A 22000 rpm |
CAD
N/A
|
| 61903H-2RS/FVSL613 | Bore Size d N/A 17 mm | Outside Diameter D N/A 30 mm | Outside Ring Width B N/A 7 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3900 N | C0r - Static Load Rating N/A 2050 N | Grease Reference Speed N/A | Oil Reference Speed N/A 12800 rpm |
CAD
N/A
|
| 61904H | Bore Size d N/A 20 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm |
CAD
N/A
|
| 61904H/FVSL613 | Bore Size d N/A 20 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 9 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A | Oil Reference Speed N/A 10500 rpm |
CAD
N/A
|
| 61904H-2RS | Bore Size d N/A 20 mm | Outside Diameter D N/A 37 mm | Outside Ring Width B N/A 9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 19000 rpm |
CAD
N/A
|