CAD (0)
  • Cart is empty
451 - 475 of 590 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

N/A 1 11/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 3/4 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-28/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
451 - 475 of 590 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »