CAD (0)
▾
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBF206-18/FVSL613 | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206-18-IP69K/F | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206-18-IP69K/FVSL613 | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206-18/F | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206-18/FVSL613 | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206-18-IP69K/F | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206-18-IP69K/FVSL613 | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFQK206-18/F | Bore Size N/A 1 1/8 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFQK206-18/FVSL525 | Bore Size N/A 1 1/8 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC206-18/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFQK206-18/FVSL613 | Bore Size N/A 1 1/8 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFQK206-18-IP69K/F | Bore Size N/A 1 1/8 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFQK206-18-IP69K/FVSL613 | Bore Size N/A 1 1/8 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCAF206/F | Bore Size N/A 30 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCAF206/FVSL525 | Bore Size N/A 30 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC206/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCAF206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCAF206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCAF206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|