CAD (0)
  • Cart is empty
626 - 650 of 733 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 45 mm N/A Machined Stainless Steel N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Machined Stainless Steel N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Machined Stainless Steel N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Hygienic Stainless Steel N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Hygienic Stainless Steel N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
N/A 45 mm N/A Hygienic Stainless Steel N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Hygienic Stainless Steel N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Hygienic Stainless Steel N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Cast Stainless Steel N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Cast Stainless Steel N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A
N/A 45 mm N/A Cast Stainless Steel N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 45 mm N/A Cast Stainless Steel N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A
N/A 45 mm N/A Cast Stainless Steel N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A
N/A 1 7/8 in N/A Machined Stainless Steel N/A SUC210-30/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
N/A 1 7/8 in N/A Machined Stainless Steel N/A SUC210-30/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Graphite Solid Lube N/A
N/A 1 7/8 in N/A Machined Stainless Steel N/A SUC210-30/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A
N/A 1 7/8 in N/A Machined Stainless Steel N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A
626 - 650 of 733 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30