CAD (0)
▾
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCATBY210-30-IP69K/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-30-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBYM210-30/F | Bore Size N/A 1 7/8 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-30/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCATBYM210-30/FVSL525 | Bore Size N/A 1 7/8 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-30/FVSL525 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCATBYM210-30/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-30/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBYM210-30-IP69K/F | Bore Size N/A 1 7/8 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-30-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCATBYM210-30-IP69K/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-30-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBY210-30/F | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBTBY210-30/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBY210-30-IP69K/F | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBTBY210-30-IP69K/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBYM210-30/F | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBTBYM210-30/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBYM210-30-IP69K/F | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBTBYM210-30-IP69K/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBY210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCATBY210-31/FVSL525 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/FVSL525 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCATBY210-31/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBY210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCATBY210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBYM210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-31/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCATBYM210-31/FVSL525 | Bore Size N/A 1 15/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-31/FVSL525 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCATBYM210-31/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-31/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBYM210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-31-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCATBYM210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBY210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-31/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|