CAD (0)
  • Cart is empty
251 - 275 of 536 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20/FVSL525 N/A Food Grade Graphite Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/FVSL525 N/A Food Grade Graphite Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20/FVSL525 N/A Food Grade Graphite Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 5/16 in N/A Machined Stainless Steel N/A SUC207-21/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 5/16 in N/A Machined Stainless Steel N/A SUC207-21/FVSL525 N/A Food Grade Graphite Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 5/16 in N/A Machined Stainless Steel N/A SUC207-21/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 5/16 in N/A Machined Stainless Steel N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 5/16 in N/A Machined Stainless Steel N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
251 - 275 of 536 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »