CAD (0)
  • Cart is empty
501 - 525 of 680 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
N/A 1 5/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 5/8 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 5/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 5/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 5/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 11/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 11/16 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
N/A 1 11/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
501 - 525 of 680 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »