CAD (0)
  • Cart is empty
376 - 400 of 1110 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE206-20 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE207-20 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE206-20 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE207-20 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHV206-20 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHV207-20 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHV206-20 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
376 - 400 of 1110 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »