CAD (0)
  • Cart is empty
651 - 675 of 1110 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LKHV208-24 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
651 - 675 of 1110 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »