CAD (0)
▾
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| NAU4LKPLF208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSF208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFQK208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAF208 | Bore Size N/A 40 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBF208 | Bore Size N/A 40 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFQK208 | Bore Size N/A 40 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLF208 | Bore Size N/A 40 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSF208 | Bore Size N/A 40 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFQK208 | Bore Size N/A 40 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAF208 | Bore Size N/A 40 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBF208 | Bore Size N/A 40 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFQK208 | Bore Size N/A 40 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLF208 | Bore Size N/A 40 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSF208 | Bore Size N/A 40 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAF208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBF208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFQK208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAF208 | Bore Size N/A 40 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHESF208 | Bore Size N/A 40 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAF208 | Bore Size N/A 40 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVSF208 | Bore Size N/A 40 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKPLF208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSF208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFQK208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAF209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|