CAD (0)
▾
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKSF212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSF212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSF212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSF212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSF212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSF212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSF212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSF212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSF212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSF212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|