CAD (0)
▾
Corrosion-Resistant Inserts – Poly-Round® with Locking Sleeve
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Clear
Filter
DoubleLock® Style
Bearing Style
Bore Size (in)
Bore Size (mm)
Outside Diameter D (mm)
Outside Diameter D (in)
Locking Sleeve Width B1 (mm)
Locking Sleeve Width B1 (in)
Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| FAU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FAU4LKHE205-16 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A
|
| FAU4LKHV205-16 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FEU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| NAU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| ONU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| PAU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| QFU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| QFU4LKHE205-16 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A
|
| QFU4LKHV205-16 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A
|
| FAU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| FAU4LKHE206-18 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in |
CAD
N/A
|
| FAU4LKHV206-18 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| FEU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| NAU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| ONU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| PAU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| QFU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| QFU4LKHE206-18 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in |
CAD
N/A
|
| QFU4LKHV206-18 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| FAU4LK206 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| FAU4LKHE206 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in |
CAD
N/A
|
| FAU4LKHV206 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| FEU4LK206 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|
| NAU4LK206 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A
|