CAD (0)
▾
Corrosion-Resistant Pillow Block Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Bearing Style
Housing Material
DoubleLock® Style
Total Height H2 (in)
Total Height H2 (mm)
Total Width (in)
Total Width (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| QFU4LKSP208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHESP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVSP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKPLP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-26 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKPLP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-26 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-26 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-26 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSP209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|