CAD (0)
▾
Corrosion-Resistant Pillow Block Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Bearing Style
Housing Material
DoubleLock® Style
Total Height H2 (in)
Total Height H2 (mm)
Total Width (in)
Total Width (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| QFU4LKHVAP209 | Bore Size N/A 45 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVSP209 | Bore Size N/A 45 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV209 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKPLP209 | Bore Size N/A 45 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSP209 | Bore Size N/A 45 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHESP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVSP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKPLP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-30 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKPLP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-30 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-30 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAP210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|