CAD (0)
▾
Corrosion-Resistant Pillow Block Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Bearing Style
Housing Material
DoubleLock® Style
Total Height H2 (in)
Total Height H2 (mm)
Total Width (in)
Total Width (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKSP210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAP210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBP210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKPLP210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSP210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAP210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBP210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLP210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSP210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAP210 | Bore Size N/A 50 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBP210 | Bore Size N/A 50 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLP210 | Bore Size N/A 50 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSP210 | Bore Size N/A 50 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAP210 | Bore Size N/A 50 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBP210 | Bore Size N/A 50 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLP210 | Bore Size N/A 50 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSP210 | Bore Size N/A 50 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAP210 | Bore Size N/A 50 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBP210 | Bore Size N/A 50 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAP210 | Bore Size N/A 50 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHESP210 | Bore Size N/A 50 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAP210 | Bore Size N/A 50 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVSP210 | Bore Size N/A 50 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKPLP210 | Bore Size N/A 50 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSP210 | Bore Size N/A 50 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|