CAD (0)
▾
Corrosion-Resistant Pillow Block Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Bearing Style
Housing Material
DoubleLock® Style
Total Height H2 (in)
Total Height H2 (mm)
Total Width (in)
Total Width (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| PAU4LKSP211-35 | Bore Size N/A 2 3/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK211-35 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSP211-35 | Bore Size N/A 2 3/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK211-35 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSP212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSP212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSP212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSP212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSP212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSP212 | Bore Size N/A 60 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSP212 | Bore Size N/A 60 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSP212 | Bore Size N/A 60 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSP212 | Bore Size N/A 60 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSP212 | Bore Size N/A 60 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSP212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSP212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSP212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSP212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSP212-38 | Bore Size N/A 2 3/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK212-38 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSP212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSP212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSP212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSP212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSP212-39 | Bore Size N/A 2 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK212-39 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|