CAD (0)
  • Cart is empty
251 - 275 of 336 | Results Per Page | View | Unit of Measure
« 11 12 13 14 
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Total Width (in)

Total Width (mm)

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1 11/16 in N/A QF – High Temp N/A QFU4LKHE209-27 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 11/16 in N/A QF – High Temp N/A QFU4LKHV209-27 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LK209-28 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/4 in N/A QF – High Temp N/A QFU4LKHE209-28 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 3/4 in N/A QF – High Temp N/A QFU4LKHV209-28 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Machined Stainless Steel N/A Standard N/A
N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Machined Stainless Steel N/A Standard N/A
N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A Machined Stainless Steel N/A Standard N/A
N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Machined Stainless Steel N/A Standard N/A
N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Machined Stainless Steel N/A Standard N/A
251 - 275 of 336 | Results Per Page | View | Unit of Measure
« 11 12 13 14