CAD (0)
▾
Corrosion-Resistant Round Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Bearing Style
Housing Material
DoubleLock® Style
Total Width (in)
Total Width (mm)
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| NAU4LKAFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-25 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208-25 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208-25 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-25 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LKHE208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFC208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LKHV208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKAFC208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFC208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAFC208 | Bore Size N/A 40 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFC208 | Bore Size N/A 40 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAFC208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFC208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFC208 | Bore Size N/A 40 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFC208 | Bore Size N/A 40 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFC208 | Bore Size N/A 40 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFC208 | Bore Size N/A 40 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFC208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFC208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFC208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LKHE208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFC208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LKHV208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKAFC209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|