CAD (0)
▾
Corrosion-Resistant Take-Up Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FEU4LKBT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBT207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKST206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKST207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAT207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBT207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKST206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKST207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAT207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBT207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKST206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKST207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAT207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBT207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKST206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKST207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAT207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBT206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|