CAD (0)
▾
Corrosion-Resistant Take-Up Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| ONU4LKAT207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBT207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-22 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKST207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAT207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBT207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-22 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKST207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAT207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBT207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-22 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAT207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHEST207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAT207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVST207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKST207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAT207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBT207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAT207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHEST207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAT207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVST207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKST207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAT207 | Bore Size N/A 35 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBT207 | Bore Size N/A 35 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKST207 | Bore Size N/A 35 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAT207 | Bore Size N/A 35 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBT207 | Bore Size N/A 35 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|