CAD (0)
▾
Corrosion-Resistant Take-Up Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FEU4LKAT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKST209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKST209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKST209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKST209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHEST209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAT209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVST209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKST209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAT209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBT209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAT209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHEST209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAT209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVST209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|