CAD (0)
  • Cart is empty
501 - 525 of 676 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1 11/16 in N/A FA – Food Safe (US) N/A FAU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 11/16 in N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A NA – Food Safe N/A NAU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A NA – Food Safe N/A NAU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 11/16 in N/A NA – Food Safe N/A NAU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A ON – Metal detectable N/A ONU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A ON – Metal detectable N/A ONU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 11/16 in N/A ON – Metal detectable N/A ONU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 11/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A QF – High Temp N/A QFU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 11/16 in N/A QF – High Temp N/A QFU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 11/16 in N/A QF – Food Safe N/A QFU4LKHE209-27 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 11/16 in N/A QF – Food Safe N/A QFU4LKHE209-27 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 11/16 in N/A QF – Food Safe N/A QFU4LKHV209-27 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 11/16 in N/A QF – Food Safe N/A QFU4LKHV209-27 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 11/16 in N/A QF – High Temp N/A QFU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHE209-28 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHE209-28 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHV209-28 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
501 - 525 of 676 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »