CAD (0)
▾
Corrosion-Resistant Take-Up Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKHEST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHEST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAT210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKST210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAT210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-31 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBT210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-31 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|